Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
HP-PV Type - Plug
Bill of material
8HP-PV STEEL NBR
CNSORDERNO
Order number
8HP-PV STEEL NBR
ASSYNO
Assy No.
CB17432
S
Application
R 1
MT
Material
STEEL
M
Mass
360 g
L
61 mm
D
φD
47.0 mm
C
36.0 mm
H
H (WAF)
WAF.41
T
Rc 1
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031